SN74LV4051AQPWRQ1

text.skipToContent text.skipToNavigation

SN74LV4051AQPWRQ1

Automotive Catalog 8-Channel Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.60
25-99 $0.55
100-249 $0.46
250-499 $0.42
500-749 $0.33
750-999 $0.25
1000+ $0.22

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 2-V to 5.5-V VCC Operation
  • Supports Mixed-Mode Voltage Operation on All Ports
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Individual Switch Controls
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 100 mA Per JESD 78,
    Class II

Texas Instruments  SN74LV4051AQPWRQ1

This 8-channel CMOS analog multiplexer and demultiplexer is designed for 2-V to 5.5-V VCC operation.

The SN74LV4051A handles analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.