SN74LV4052ANSR

text.skipToContent text.skipToNavigation

SN74LV4052ANSR

Dual 4-Channel Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: NS | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.41
10-24 $0.36
25-99 $0.33
100-249 $0.28
250-499 $0.25
500-749 $0.20
750-999 $0.15
1000+ $0.13

Features

  • 2-V to 5.5-V VCC Operation
  • Fast Switching
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Extremely Low Input Current
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22:
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LV4052ANSR

The SN74LV4052A device is a dual, 4-channel CMOS analog multiplexer and demultiplexer that is designed for 2-V to 5.5-V VCC operation.

The SN74LV4052A device handles both analog and digital signals. Each channel permits signals with amplitudes up to 5.5 V (peak) to be transmitted in either direction.