SN74LV541APWR

text.skipToContent text.skipToNavigation

SN74LV541APWR

Octal Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: PW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.79
10-24 $0.70
25-99 $0.65
100-249 $0.56
250-499 $0.51
500-749 $0.42
750-999 $0.33
1000+ $0.30

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 3000-V Human-Body Model
    • 200-V Machine Model
    • 2000-V Charged-Device Model

Texas Instruments  SN74LV541APWR

The SN74LV541A device is an octal buffer/driver designed for 2-V to 5.5-V VCC operation.