SN74LV594APWT

text.skipToContent text.skipToNavigation

SN74LV594APWT

8-Bit Shift Registers With Output Registers

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.25
10-24 $1.12
25-99 $1.03
100-249 $0.88
250-499 $0.82
500-749 $0.67
750-999 $0.53
1000+ $0.48

Features

  • 2-V to 5.5-V VCC Operation
  • Maximum tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at
    VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All
    Ports
  • 8-Bit Serial-In, Parallel-Out Shift Registers With
    Storage
  • Independent Direct Overriding Clears on Shift and
    Storage Registers
  • Independent Clocks for Shift and Storage Registers
  • Latch-up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LV594APWT

The SN74LV594A devices are 8-bit shift registers designed for 2-V to 5.5-V VCC operation.