SN74LV595ANSR

text.skipToContent text.skipToNavigation

SN74LV595ANSR

8-Bit Shift Registers With 3-State Output Registers

Packaging

Package | PIN: NS | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.82
10-24 $0.73
25-99 $0.68
100-249 $0.58
250-499 $0.54
500-749 $0.44
750-999 $0.35
1000+ $0.31

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 7.1 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All
    Ports
  • 8-Bit Serial-In, Parallel-Out Shift
  • Ioff Supports Live Insertion, Partial Power-Down
    Mode, and Back-Drive Protection
  • Shift Register Has Direct Clear
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74LV595ANSR

The SN74LV595A device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered.