text.skipToContent text.skipToNavigation

SN74LV8153QPWRG4Q1

Automotive Catalog Serial-To-Parallel Interface

Packaging

Package | PIN: PW | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.92
10-24 $1.72
25-99 $1.60
100-249 $1.39
250-499 $1.29
500-749 $1.08
750-999 $0.89
1000+ $0.81

Features

  • Qualified for Automotive Applications
  • Single-Wire Serial Data Input
  • Compatible With UART Serial-Data Format
  • Up to Eight Devices (64-Bit Parallel) Can Share the Same Bus by Using Different Combinations of A0, A1, A2
  • Up to 40 mA Current Drive in Open-Collector Mode for Driving LEDs
  • Outputs Can be Configured as Open-Collector or Push-Pull
  • Internal Oscillator and Counter for Automatic Data-Rate Detection
  • Output Levels Are Referenced to VCC2 and Can Be Configured From 3 V to 12 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LV8153QPWRG4Q1

The SN74LV8153 is a serial-to-parallel data converter. It accepts serial input data and outputs 8-bit parallel data.

The automatic data-rate detection feature of the SN74LV8153 eliminates the need for an external oscillator and helps with cost and board real-estate savings.

The OUTSEL pin is used to choose between open collector and push-pull outputs. The open-collector option is suitable when this device is used in applications such as LED interface, where high drive current is required. SOUT is the output that acknowledges reception of the serial data.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC1 through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.