text.skipToContent text.skipToNavigation

SN74LV86ADBR

Quadruple 2-Input Exclusive-OR Gates

Packaging

Package | PIN: DB | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.27
10-24 $0.23
25-99 $0.21
100-249 $0.18
250-499 $0.16
500-749 $0.13
750-999 $0.10
1000+ $0.08

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 8 ns at 5 V
  • Typical VOLP (Output Ground Bounce) <0.8 V
    at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2.3 V
    at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Latch-Up Performance Exceeds 250 mA per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LV86ADBR

The ’LV86A devices are quadruple 2-input exclusive-OR gates designed for 2-V to 5.5-V VCC operation.

These devices contain four independent 2-input exclusive-OR gates. They perform the Boolean function Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.