text.skipToContent text.skipToNavigation

SN74LVC00APWR

Quadruple 2-Input Positive-NAND Gate

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Operate From 1.65 V to 3.6 V
  • Specified From –40°C to 85°C, –40°C to 125°C,
    and –55°C to 125°C
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.3 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include Testing
    of All Parameters.
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74LVC00APWR

The SN54LVC00A quadruple 2-input positive-NAND gate is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC00A quadruple 2-input positive-NAND gate is designed for 1.65-V to 3.6-V VCC operation.

The SNx4LVC00A devices perform the Boolean function Y = A × B or Y = A + B in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.