text.skipToContent text.skipToNavigation

SN74LVC02APW

Quadruple 2-Input Positive-NOR Gate

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.30
10-24 $0.27
25-99 $0.24
100-249 $0.21
250-499 $0.19
500-749 $0.14
750-999 $0.11
1000+ $0.10

Features

  • Operate From 1.65 V to 3.6 V
  • Specified From -40°C to 85°C, -40°C to 125°C, and -55°C to 125°C
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.4 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LVC02APW

The SN54LVC02A quadruple 2-input positive-NOR gate is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC02A quadruple 2-input positive-NOR gate is designed for 1.65-V to 3.6-V VCC operation.

The 'LVC02A devices perform the Boolean function Y = A + B or Y = AB in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.