text.skipToContent text.skipToNavigation

SN74LVC02AQPWRQ1

Automotive Catalog Quadruple 2-Input Positive-NOR Gate

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.46
10-24 $0.40
25-99 $0.36
100-249 $0.31
250-499 $0.28
500-749 $0.22
750-999 $0.17
1000+ $0.14

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Inputs Accept Voltages to 5.5 V

Texas Instruments  SN74LVC02AQPWRQ1

The quadruple 2-input positive-NOR gate is designed for 2.7-V to 3.6-V VCC operation.

The SN74LVC02A-Q1 performs the Boolean function Y = A + B or Y = AB in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.