text.skipToContent text.skipToNavigation

SN74LVC07ADRG3

Hex Buffer/Driver With Open-Drain Outputs

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Operates From 1.65 V to 5 V
  • Inputs and Open-Drain Outputs Accept Voltages Up to 5.5 V
  • Max tpd of 2.6 ns at 5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection

Texas Instruments  SN74LVC07ADRG3

The SN74LVC07A device is a hex buffer and driver that is designed for 1.65-V to 5.5-V VCC operation.