text.skipToContent text.skipToNavigation

SN74LVC07AQPWRQ1

Automotive Catalog Hex Buffer/Driver With Open-Drain Outputs

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.46
10-24 $0.40
25-99 $0.36
100-249 $0.31
250-499 $0.28
500-749 $0.22
750-999 $0.17
1000+ $0.14

Features

  • Qualified for Automotive Applications
  • Operates From 1.65 V to 5 V
  • Inputs and Open-Drain Outputs Accept Voltages up to 5.5 V
  • Latch-Up Performance Exceeds 250 mA Per JESD 17

Texas Instruments  SN74LVC07AQPWRQ1

This hex buffer/driver is designed for 1.65-V to 5.5-V VCC operation.

The outputs of the SN74LVC07A device are open drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 24 mA.

Inputs can be driven from 1.8-V, 2.5-V, 3.3-V (LVTTL), or 5-V (CMOS) devices. This feature allows the use of this device as a translator in a mixed-system environment.