text.skipToContent text.skipToNavigation

SN74LVC08ADBR

Quadruple 2-Input Positive-AND Gate

Packaging

Package | PIN: DB | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.28
10-24 $0.24
25-99 $0.22
100-249 $0.19
250-499 $0.17
500-749 $0.13
750-999 $0.10
1000+ $0.09

Features

  • Operate From 1.65 V to 3.6 V
  • Specified From –40°C to 85°C, –40°C to 125°C,
    and –55°C to 125°C
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.1 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Support Live Insertion, Partial-Power-Down
    Mode and Back-Drive Protection
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
    • On Products Compliant to MIL-PRF-38535,
      All Parameters Are Tested Unless Otherwise
      Noted. On All Other Products, Production
      Processing Does Not Necessarily Include
      Testing of All Parameters.

Texas Instruments  SN74LVC08ADBR

The SN54LVC08A quadruple 2-input positive-AND gate is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC08A quadruple 2-input positive-AND gate is designed for 1.65-V to 3.6-V VCC operation.

The LVC08A devices perform the Boolean function Y = A • B or Y = A\ + B\ in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.