SN74LVC10APWR

text.skipToContent text.skipToNavigation

SN74LVC10APWR

Triple 3-Input Positive-NAND Gate

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.24
10-24 $0.21
25-99 $0.19
100-249 $0.16
250-499 $0.15
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Operates From 1.65 V to 3.6 V
  • Specified From -40°C to 85°C and -40°C to 125°C
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.9 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Texas Instruments  SN74LVC10APWR

This triple 3-input positive-NAND gate is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC10A performs the Boolean function Y = A • B • C or Y = A + B + C in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.