SN74LVC139AQPWRQ1

text.skipToContent text.skipToNavigation

SN74LVC139AQPWRQ1

Automotive Catalog Dual 2-Line To 4-Line Decoder/Demultiplexer

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.68
10-24 $0.60
25-99 $0.55
100-249 $0.46
250-499 $0.42
500-749 $0.33
750-999 $0.25
1000+ $0.22

Features

  • Qualified for Automotive Applications
  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.2 ns
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Level Per AEC-Q100 Classification
    • 2000-V (H2) Human-Body Model
    • 200-V (M3) Machine Model
    • 1000-V (C5) Charged-Device Model

Texas Instruments  SN74LVC139AQPWRQ1

This dual 2-line to 4-line decoder/demultiplexer is designed for 1.65-V to 3.6-V VCC operation.

The device comprises two individual 2-line to 4-line decoders in a single package. The active-low enable ((G)) input can be used as a data line in demultiplexing applications. This decoder/demultiplexer features fully buffered inputs, each of which represents only one normalized load to its driving circuit.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment