SN74LVC1404DCUR

text.skipToContent text.skipToNavigation

SN74LVC1404DCUR

Oscillator Driver for Crystal Oscillator or Ceramic Resonator

Packaging

Package | PIN: DCU | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.84
10-24 $0.75
25-99 $0.69
100-249 $0.59
250-499 $0.55
500-749 $0.45
750-999 $0.36
1000+ $0.32

Features

  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • One Buffered Inverter With Schmitt-trigger Input
    and Two Unbuffered Inverters
  • Integrated Solution for Oscillator Applications
  • Suitable for Commonly Used Clock Frequencies:
    • 15 kHz, 3.58 MHz, 4.43 MHz, 13 MHz,
      25 MHz, 26 MHz, 27 MHz, 28 MHz
  • Control Input to Disable the Oscillator Circuit
  • Low Power Consumption (10-µA Max ICC)
    in Standby State
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LVC1404DCUR

The SN74LVC1404 device consists of one inverter with a Schmitt-trigger input and two unbuffered inverters. It is designed for 1.65-V to 5.5-V VCC operation.