text.skipToContent text.skipToNavigation

SN74LVC162244ADLR

16-Bit Buffer/Driver With 3-State Outputs

Packaging

Package | PIN: DL | 48
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.99
10-24 $1.79
25-99 $1.66
100-249 $1.45
250-499 $1.33
500-749 $1.12
750-999 $0.92
1000+ $0.84

Features

  • Member of the Texas Instruments Widebus Family
  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.4 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on
    All Ports (5-V Input/Output Voltage With
    3.3-V VCC)
  • Output Ports Have Equivalent 26 Ω Series Resistors, So No External Resistors Are Required
  • Ioff Supports Live Insertion, Partial Power Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LVC162244ADLR

This 16-bit buffer or driver is designed for 1.65-V to 3.6-V VCC operation. The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer.