SN74LVC16373ADGVR

text.skipToContent text.skipToNavigation

SN74LVC16373ADGVR

16-Bit Transparent D-Type Latch With 3-State Outputs

Packaging

Package | PIN: DGV | 48
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.18
10-24 $1.05
25-99 $0.97
100-249 $0.83
250-499 $0.77
500-749 $0.63
750-999 $0.50
1000+ $0.45

Features

  • Member of the Texas Instruments
    Widebus™ Family
  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.2 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live-Insertion, Partial-Power-Down
    Mode, and Back-Drive Protection
  • Supports Mixed-Mode Signal Operation (5-V Input
    and Outputand Output Voltages With 3.3-V VCC)
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LVC16373ADGVR

The SN74LVC16373A device is a 16-bit transparent D-type latch which is designed for 1.65-V to 3.6-V VCC operation.