SN74LVC1G00DBVR

text.skipToContent text.skipToNavigation

SN74LVC1G00DBVR

Single 2 Input Positive NAND Gate

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.18
10-24 $0.16
25-99 $0.15
100-249 $0.12
250-499 $0.11
500-749 $0.09
750-999 $0.07
1000+ $0.06

Features

  • Available in the Ultra Small 0.64-mm2
    Package (DPW) With 0.5-mm Pitch
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 3.8 ns at 3.3 V
  • Low Power Consumption, 10-μA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LVC1G00DBVR

This single 2-input positive-NAND gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G00 performs the Boolean function
Y = A × B or Y = A + B in positive logic.

The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.

The SN74LVC1G00 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.