text.skipToContent text.skipToNavigation

SN74LVC1G07QDCKRQ1

Automotive Catalog Single Buffer/Driver With Open-Drain Output

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.17
100-249 $0.15
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • 2000-V Device Human-Body Model (HBM) ESD Classification Level2
    • 1000-V Device Charged-Device Model (CDM) ESD Classification LevelC5
  • Supports 5-V VCC Operation
  • Input and Open-Drain Output Accept
    Voltages up to 5.5 V
  • Max tpd of 5.7 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode
    Operation

All trademarks are the property of their respective owners.

Texas Instruments  SN74LVC1G07QDCKRQ1

The SN74LVC1G07-Q1 is a single channel open-drain buffer/driver qualified for automotiveapplications. This is designed for 1.65-V to 5.5-V VCC operation.

The output of the SN74LVC1G07-Q1 device is open drain and can be connected to otheropen-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximumsink current is 32 mA.

This device is fully specified for partial-power-down applications usingIoff.The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.