text.skipToContent text.skipToNavigation

SN74LVC1G11DSFR

Single 3-Input Positive-AND Gate

Packaging

Package | PIN: DSF | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.31
10-24 $0.27
25-99 $0.25
100-249 $0.21
250-499 $0.19
500-749 $0.15
750-999 $0.11
1000+ $0.10

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • Available in the Texas Instruments NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Maximum tpd of 4.1 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation

Texas Instruments  SN74LVC1G11DSFR

The SN74LVC1G11 performs the Boolean function Y = A • B • C or Y = A\ + B\ + C\ in positive logic.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.