SN74LVC1G11IDCKRQ1

text.skipToContent text.skipToNavigation

SN74LVC1G11IDCKRQ1

Automotive Catalog Single 3-Input Positive-AND Gate

Qty Price
1-9 $0.25
10-24 $0.22
25-99 $0.20
100-249 $0.17
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.1 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation

Texas Instruments  SN74LVC1G11IDCKRQ1

The SN74LVC1G11-Q1 performs the Boolean function Y = A • B • C or Y = A\ + B\ + C\ in positive logic.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.