text.skipToContent text.skipToNavigation

SN74LVC1G132DBVR

Single 2-Input NAND Gate with Schmitt-Trigger Input

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.19
10-24 $0.17
25-99 $0.15
100-249 $0.13
250-499 $0.12
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Available in Texas Instruments
    NanoStar™ and NanoFree™ Packages
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Maximum ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation

All trademarks are the property of their respective owners.

Texas Instruments  SN74LVC1G132DBVR

The SN74LVC1G132 device contains one 2-input NAND gate with Schmitt-trigger inputsdesigned for 1.65-V to 5.5-V VCC operation and performs the Boolean functionY = A × B or Y = A + B inpositive logic.

Because of Schmitt action, this device has different input threshold levels forpositive-going (VT+) and negative-going (VT–)signals.

This device can be triggered from the slowest of input ramps and still give cleanjitter-free output signals.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.

NanoStar™ and NanoFree™ package technology is a major breakthrough in IC packagingconcepts, using the die as the package.