SN74LVC1G14QDCKRQ1

text.skipToContent text.skipToNavigation

SN74LVC1G14QDCKRQ1

Automotive Single Schmitt-Trigger Inverter

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.17
100-249 $0.15
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient OperatingTemperature Range
    • Device Human-Body Model (HBM) ESD Classification Level2
    • Device Charged-Device Model (CDM) ESD Classification Level C5
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.6 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

All trademarks are the property of their respective owners.

Texas Instruments  SN74LVC1G14QDCKRQ1

This single Schmitt-trigger inverter is designed for 1.65-V to 5.5-VVCC operation.

The SN74LVC1G14-Q1 device contains one inverter and performs the Boolean function Y =A. The device functions as an independent inverter, but because of Schmittaction, it may have different input threshold levels for positive-going(VT+) and negative-going (VT–) signals.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.