text.skipToContent text.skipToNavigation

SN74LVC1G18DCKR

One of Two Noninverting Demultiplexer with 3-State Deselected Output

Packaging

Package | PIN: SOT-SC70 (DCK) | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.20
25-99 $0.18
100-249 $0.15
250-499 $0.14
500-749 $0.11
750-999 $0.08
1000+ $0.07

Features

  • Operating temperature from –40°C to +125°C
  • Supports 5-V VCC operation
  • Inputs accept voltages to 5.5 V
  • Supports down translation to VCC
  • Max tpd of 3.4 ns at 3.3 V
  • Low power consumption, 10-µA max ICC
  • ±24-mA Output drive at 3.3 V
  • Typical VOLP (output ground bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (output VOH undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports live insertion, partial-power-down mode, and back-drive protection
  • Latch-up performance exceeds 100 mA
    Per JESD 78, Class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 200-V machine model (A115-A)
    • 1000-V Charged-device model (C101)

All trademarks are the property of their respective owners.

Texas Instruments  SN74LVC1G18DCKR

This non-inverting demultiplexer is designed for 1.65-V to 5.5-VVCC operation.

The SN74LVC1G18 device is a 1-of-2 non-inverting demultiplexer with a 3-state output.This device buffers the data on input A and passes it to either output Y0 or Y1, depending onwhether the state of the select (S) input is low or high, respectively.

NanoFree™ package technology is a major breakthrough inIC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.