SN74LVC1G80QDCKTQ1

text.skipToContent text.skipToNavigation

SN74LVC1G80QDCKTQ1

Automotive Single Positive-Edge-Triggered D-Type Flip-Flop

Packaging

Package | PIN: DCK | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.84
10-24 $0.74
25-99 $0.67
100-249 $0.57
250-499 $0.52
500-749 $0.40
750-999 $0.31
1000+ $0.27

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • ±4000-V Human-Body Model (HBM) ESD Classification Level3A
    • ±1000-V Charged-Device Model (CDM) ESD ClassificationLevel C5
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Maximum tpd of 6 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff supports Partial-Power-Down Mode and Back-Drive Protection

All trademarks are the property of their respective owners.

Texas Instruments  SN74LVC1G80QDCKTQ1

The SN74LVC1G80-Q1 device is an automotive AEC-Q100 qualified, singlepositive-edge-triggered D-type flip-flop that is designed for 1.65-V to 5.5-VVCC operation.

When data at the data (D) input meets the setup time requirement, the data is transferredto the Q output on the positive-going edge of the clock pulse. Clocktriggering occurs at a voltage level and is not directly related to the rise time of the clockpulse. Following the hold-time interval, data at the D input can be changed without affecting thelevel at the output.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs whenthe device is powered down. This inhibits current backflow into the device which prevents damage tothe device.