SN74LVC240ADGVR

text.skipToContent text.skipToNavigation

SN74LVC240ADGVR

Octal Buffer/Driver With 3-State Outputs

Packaging

Package | PIN: DGV | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.42
10-24 $0.37
25-99 $0.33
100-249 $0.28
250-499 $0.26
500-749 $0.20
750-999 $0.15
1000+ $0.13

Features

  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.5 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation
    on All Ports (5-V Input/Output Voltage With
    3.3-V VCC)
  • Ioff Supports Live Insertion, Partial-Power-
    Down Mode, and Back-Drive Protection
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LVC240ADGVR

This octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC240A is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.