text.skipToContent text.skipToNavigation

SN74LVC2G32QDCURQ1

Automotive Catalog, Dual 2-Input Positive-OR Gate

Packaging

Package | PIN: DCU | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.50
25-99 $0.45
100-249 $0.39
250-499 $0.35
500-749 $0.27
750-999 $0.21
1000+ $0.18

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Inputs Accept Voltages to 5.5 V
  • Max Propagation (Delay) Time of 3.8 ns at 3.3 V
  • Low Power Consumption, 10-µA Max Supply Current
  • ±24-mA Output Drive at 3.3 V
  • Typical Voltage Output Low Peak (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical Voltage Output High Valley (VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff State Current Supports Partial-Power-Down Mode
    Operation

Texas Instruments  SN74LVC2G32QDCURQ1

This dual two-input positive-OR gate is designed for 1.65-V to 5.5-V collector supply voltage operation.

The SN74LVC2G32-Q1 performs the Boolean function Y = A + B or Y = A\ • B\ in positive logic.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using the off-state current. The off-state current circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.