text.skipToContent text.skipToNavigation

SN74LVC2G53YZPR

Single Pole, Double-Throw (SPDT) Analog Switch or 2:1 Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: YZP | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.62
10-24 $0.55
25-99 $0.50
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Available in the Texas Instruments
    NanoFree™ Package
  • 1.65-V to 5.5-V VCC Operation
  • High On-Off Output Voltage Ratio
  • High Degree of Linearity
  • High Speed, Typically 0.5 ns (VCC = 3 V,
    CL = 50 pF)
  • Low ON-State Resistance, Typically 6.5 Ω
    (VCC = 4.5 V)
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II

All trademarks are the property of their respective owners.

Texas Instruments  SN74LVC2G53YZPR

This single 2:1 analog multiplexer/demultiplexer is designed for 1.65-V to 5.5-VVCC operation.

The SN74LVC2G53 device can handle both analog and digital signals. This device permitssignals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction.

NanoFree package technology is a major breakthrough in IC packaging concepts, using thedie as the package.

Applications include signal gating, chopping, modulation or demodulation (modem), andsignal multiplexing for analog-to-digital and digital-to-analog conversion systems.