SN74LVC32245ZKER

text.skipToContent text.skipToNavigation

SN74LVC32245ZKER

32-Bit Bus Transceiver With 3-State Outputs

Packaging

Package | PIN: ZKE | 96
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.12
10-24 $3.71
25-99 $3.45
100-249 $3.02
250-499 $2.84
500-749 $2.41
750-999 $2.03
1000+ $1.94

Features

  • Member of the Texas Instruments Widebus+™ Family
  • Operate From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA= 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Support Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)

Widebus+ is a trademark of Texas Instruments.

Texas Instruments  SN74LVC32245ZKER

This 32-bit noninverting bus transceiver is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC32245 is designed for asynchronous communication between data buses. The control-function implementation minimizes external timing requirements.

This device can be used as four 8-bit transceivers, two 16-bit transceivers, or one 32-bit transceiver. It allows data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE)\ input can be used to disable the device so that the buses are effectively isolated.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.