SN74LVC32AD

text.skipToContent text.skipToNavigation

SN74LVC32AD

Quadruple 2-Input Positive-OR Gate

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.30
10-24 $0.27
25-99 $0.24
100-249 $0.21
250-499 $0.19
500-749 $0.14
750-999 $0.11
1000+ $0.10

Features

  • Operate From 1.65 V to 3.6 V
  • Specified From –40°C to +85°C, –40°C to +125°C, and –55°C to +125°C
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 3.8 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) > 2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74LVC32AD

The SN54LVC32A quadruple 2-input positive-OR gate is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC32A quadruple 2-input positive-OR gate is designed for 1.65-V to 3.6-V VCC operation.

The SNx4LVC32A devices perform the Boolean function Y = A + B or Y = A\ + B\ in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.