SN74LVC3GU04DCUR

text.skipToContent text.skipToNavigation

SN74LVC3GU04DCUR

Triple Inverter Gate

Packaging

Package | PIN: DCU | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.56
10-24 $0.50
25-99 $0.46
100-249 $0.40
250-499 $0.37
500-749 $0.30
750-999 $0.24
1000+ $0.21

Features

  • Available in the Texas Instruments NanoFree Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 3.9 ns at 3.3 V
  • Low Power Consumption, 10-μA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Support Live Insertion, Partial Power Down Mode and Back Drive Protection
  • Unbuffered Outputs
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LVC3GU04DCUR

This triple inverter is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC3GU04 contains three inverters with unbuffered outputs and performs the Boolean function Y = A.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.