SN74LVCC3245ADBQR

text.skipToContent text.skipToNavigation

SN74LVCC3245ADBQR

Octal Bus Transceiver With Adjustable Output Voltage and 3-State Outputs

Packaging

Package | PIN: DBQ | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.19
10-24 $1.07
25-99 $0.99
100-249 $0.84
250-499 $0.78
500-749 $0.63
750-999 $0.51
1000+ $0.45

Features

  • Bidirectional Voltage Translator
  • 2.3 V to 3.6 V on A Port and 3 V to 5.5 V
    on B Port
  • Control Inputs VIH and VIL Levels Are Referenced
    to VCCA Voltage
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LVCC3245ADBQR

The SN74LVCC3245A device is 8-bit (octal) noninverting bus transceiver contains two separate supply rails. The B port is designed to track VCCB, which accepts voltages from 3 V to 5.5 V, and the A port is designed to track VCCA, which operates at 2.3 V to 3.6 V. This allows for translation from a 3.3-V to a 5-V system environment and vice versa, from a 2.5-V to a 3.3-V system environment and vice versa.