SN74LVCH16373ADGGR

text.skipToContent text.skipToNavigation

SN74LVCH16373ADGGR

16-Bit Transparent D-Type Latch With 3-State Outputs

Packaging

Package | PIN: DGG | 48
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.18
10-24 $1.05
25-99 $0.97
100-249 $0.83
250-499 $0.77
500-749 $0.63
750-999 $0.50
1000+ $0.45

Features

  • Member of the Texas Instruments Widebus Family
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Supports Mixed-Mode Signal Operation (5-V Input and Output Voltages With 3.3-V VCC)
  • Bus Hold on Data Inputs Eliminates the Need for External Pull-up or Pull-down Resistors
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)

Texas Instruments  SN74LVCH16373ADGGR

This 16-bit transparent D-type latch is designed for 1.65-V to 3.6-V VCC operation.