SN74LVCH16652ADL

text.skipToContent text.skipToNavigation

SN74LVCH16652ADL

16-Bit Bus Transceiver And Register With 3-State Outputs

Packaging

Package | PIN: DL | 56
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $2.92
10-24 $2.63
25-99 $2.45
100-249 $2.15
250-499 $2.01
500-749 $1.71
750-999 $1.44
1000+ $1.38

Features

  • Member of the Texas Instruments Widebus™
    Family
  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 6.3 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports
    (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation
  • Bus Hold on Data Inputs Eliminates the Need for
    External Pull-up or Pull-down Resistors
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1500-V Charged-Device Model

Texas Instruments  SN74LVCH16652ADL

This 16-bit bus transceiver and register is designed for 1.65-V to 3.6-V VCC operation.