SN74LVCZ16244ADGVR

text.skipToContent text.skipToNavigation

SN74LVCZ16244ADGVR

16-Bit Buffer/Driver With 3-State Outputs

Packaging

Package | PIN: DGV | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.23
10-24 $2.00
25-99 $1.86
100-249 $1.62
250-499 $1.49
500-749 $1.25
750-999 $1.03
1000+ $0.94

Features

  • Member of the Texas Instruments Widebus™ Family
  • Operates From 2.7 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.1 ns at 3.3 V
  • Ioff and Power-Up 3-State Support Hot Insertion
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74LVCZ16244ADGVR

This 16-bit buffer/driver is designed for 2.7-V to 3.6-V VCC operation.

The SN74LVCZ16244A is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

The device can be used as four 4-bit buffers, two 8-bit buffers, or one 16-bit buffer. It provides true outputs.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

During power up or power down when VCC is between 0 and 1.5 V, the device is in the high-impedance state. However, to ensure the high-impedance state above 1.5 V, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for hot-insertion applications using Ioff and power-up 3-state. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down (VCC = 0 V). The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict.