SN74LVCZ244APW

text.skipToContent text.skipToNavigation

SN74LVCZ244APW

Octal Buffer/Driver With 3-State Outputs

Packaging

Package | PIN: PW | 20
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.45
10-24 $1.30
25-99 $1.20
100-249 $1.02
250-499 $0.95
500-749 $0.77
750-999 $0.62
1000+ $0.55

Features

  • Operates From 2.7 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.9 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-
    Down Mode, and Back-Drive Protection
  • Supports Mixed-Mode Signal Operation
    on All Ports (5-V Input/Output Voltage
    With 3.3-V VCC)
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II

Texas Instruments  SN74LVCZ244APW

This octal buffer/line driver is designed for 2.7-V to 3.6-V VCC operation.

The SN74LVCZ244A device is organized as two 4-bit line drivers with separate output-enable (OE) inputs. When OE is low, the device passes data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.