text.skipToContent text.skipToNavigation

SN74LVU04ANSR

Hex Inverters

Packaging

Package | PIN: NS | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.27
10-24 $0.23
25-99 $0.21
100-249 $0.18
250-499 $0.16
500-749 $0.13
750-999 $0.10
1000+ $0.08

Features

  • 2-V to 5.5-V VCC Operation
  • Unbuffered Outputs
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2.3 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Voltage Operation on All Ports
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LVU04ANSR

These hex inverters are designed for 2-V to 5.5-V VCC operation.

The ’LVU04A devices contain six independent inverters with unbuffered outputs. These devices perform the Boolean function Y = A\.