text.skipToContent text.skipToNavigation

SN74S1053DBR

16-Bit Schottky Barrier Diode Bus-Termination Array

Packaging

Package | PIN: DB | 20
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $3.16
10-24 $2.84
25-99 $2.64
100-249 $2.32
250-499 $2.17
500-749 $1.85
750-999 $1.56
1000+ $1.49

Features

  • Designed to Reduce Reflection Noise
  • Repetitive Peak Forward Current to 200mA
  • 16-Bit Array Structure Suited for Bus-Oriented Systems
  • Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs

Texas Instruments  SN74S1053DBR

This Schottky barrier diode bus-termination array is designed to reduce reflection noise on memory bus lines. This device consists of a 16-bit high-speed Schottky diode array suitable for clamping to VCC and/or GND.

The SN74S1053 is characterized for operation from 0°C to 70°C.