SN74S10N

text.skipToContent text.skipToNavigation

SN74S10N

Triple 3-input positive-NAND gates

Packaging

Package | PIN: N | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.53
10-24 $1.36
25-99 $1.26
100-249 $1.08
250-499 $1.00
500-749 $0.81
750-999 $0.65
1000+ $0.58

Features

  • Package Options Include Plastic "Small Outline" Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

Texas Instruments  SN74S10N

These devices contain three independent 3-input NAND gates.

The SN5410, SN54LS10, and SN54S10 are characterized for operation over the full military temperature range of –55°C to 125°C. The SN7410, SN74LS10 and SN74S10 are characterized for operation from 0°C to 70°C.