text.skipToContent text.skipToNavigation

SN74SSTV32852GKFR

24-Bit to 48-Bit Registered Buffer with SSTL_2 Inputs and Outputs

Packaging

Package | PIN: GKF | 114
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $10.66
10-24 $9.91
25-99 $9.57
100-249 $8.36
250-499 $7.95
500-749 $7.32
750-999 $6.57
1000+ $6.55

Features

  • Member of the Texas Instruments Widebus™ Family
  • 1-to-2 Outputs Support Stacked DDR DIMMs
  • Supports SSTL_2 Data Inputs
  • Outputs Meet SSTL_2 Class II Specifications
  • Differential Clock (CLK and CLK\) Inputs
  • Supports LVCMOS Switching Levels on the RESET\ Input
  • RESET\ Input Disables Differential Input Receivers, Resets All Registers, and Forces All Outputs Low
  • Pinout Optimizes DIMM PCB Layout
  • One Device Per DIMM Required
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Widebus is a trademark of Texas Instruments.

Texas Instruments  SN74SSTV32852GKFR

This 24-bit to 48-bit registered buffer is designed for 2.3-V to 2.7-V VCC operation.

All inputs are SSTL_2, except the LVCMOS reset (RESET)\ input. All outputs are SSTL_2, Class II compatible.

The SN74SSTV32852 operates from a differential clock (CLK and CLK\). Data are registered at the crossing of CLK going high and CLK\ going low.

The device supports low-power standby operation. When RESET\ is low, the differential input receivers are disabled, and undriven (floating) data, clock, and reference voltage (VREF) inputs are allowed. In addition, when RESET\ is low, all registers are reset and all outputs are forced low. The LVCMOS RESET\ input always must be held at a valid logic high or low level.

To ensure defined outputs from the register before a stable clock has been supplied, RESET\ must be held in the low state during power up.