text.skipToContent text.skipToNavigation

SN74TVC3306DCTR

Dual Voltage Clamp

Packaging

Package | PIN: DCT | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.81
10-24 $1.62
25-99 $1.51
100-249 $1.31
250-499 $1.21
500-749 $1.02
750-999 $0.83
1000+ $0.76

Features

  • Designed to Be Used in Voltage-Limiting Applications
  • 3.5-Ω On-State Connection Between Ports A and B
  • Flow-Through Pinout for Ease of Printed Circuit Board
    Trace Routing
  • Direct Interface With GTL+ Levels
  • Latch-Up Performance Exceeds 100 mA Per JESD 78,
    Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74TVC3306DCTR

The SN74TVC3306 device provides three parallel NMOS pass transistors with a common unbuffered gate. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device can be used as a dual switch, with the gates cascaded together to a reference transistor. The low-voltage side of each pass transistor is limited to a voltage set by the reference transistor. This is done to protect components with inputs that are sensitive to high-state voltage-level overshoots.