text.skipToContent text.skipToNavigation

SN75114N

Dual Differential Line Driver

Packaging

Package | PIN: N | 16
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $3.01
10-24 $2.69
25-99 $2.50
100-249 $2.18
250-499 $2.01
500-749 $1.69
750-999 $1.39
1000+ $1.27

Features

  • Choice of Open-Collector, Open-Emitter, or Totem-Pole Outputs
  • Single-Ended or Differential AND/NAND Outputs
  • Single 5-V Supply
  • Dual-Channel Operation
  • TTL Compatible
  • Short-Circuit Protection
  • High-Current Outputs
  • Triple inputs
  • Clamp Diodes at Inputs and Outputs
  • Designed for Use With SN55115 and SN75115 Differential Line Receivers
  • Designed to Be Interchangeable With National DS9614 Line Driver

Texas Instruments  SN75114N

The SN55114 and SN75114 dual differential line drivers are designed to provide differential output signals with the high-current capability for driving balanced lines, such as twisted pair, at normal line impedances without high power dissipation. The output stages are similar to TTL totem-pole outputs, but with the sink outputs, YS and ZS, and the corresponding active pullup terminals, YP and ZP, available on adjacent package pins. Since the output stages provide TTL-compatible output levels, these devices can also be used as TTL expanders or phase splitters.

The SN55114 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN75114 is characterized for operation from 0°C to 70°C.