SN75124N

text.skipToContent text.skipToNavigation

SN75124N

Triple Line Receiver

Packaging

Package | PIN: N | 16
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $3.70
10-24 $3.34
25-99 $3.11
100-249 $2.72
250-499 $2.55
500-749 $2.17
750-999 $1.83
1000+ $1.75

Features

  • Meets or Exceeds the Requirements of IBMTM System 360 Input/Output Interface Specification
  • Operates From Single 5-V Supply
  • TTL Compatible
  • Built-In Input Threshold Hysteresis
  • High Speed . . . Typical Propagation Delay Time = 20 ns
  • Independent Channel Strobes
  • Input Gating Increases Application Flexibility
  • Designed for Use With Dual Line Driver SN75123
  • Designed to Be Interchangeable With Signetics N8T24

    IBM is a trademark of International Business Machines Corp.

Texas Instruments  SN75124N

The SN75124 triple line receiver is specifically designed to meet the input/output interface specifications for IBM System 360. It is also compatible with standard TTL logic and supply voltage levels.

The SN75124 has receiver inputs with built-in hysteresis to provide increased noise margin for single-ended systems. An open line affects the receiver input as does a low-level input voltage, and the receiver input can withstand a level of -0.15 V with power on or off. The other inputs are in TTL configuration. The S input must be high to enable the receiver input. Two of the line receivers have A and B inputs that, if both are high, hold the output low. The third receiver has only an A input that, if high, holds the output low.

See the SN751730 for new IBM 360/370 interface designs.

The SN75124 is characterized for operation from 0°C to 70°C.