text.skipToContent text.skipToNavigation

SN75157D

Dual Differential Line Receiver

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $2.40
10-24 $2.16
25-99 $2.01
100-249 $1.76
250-499 $1.65
500-749 $1.40
750-999 $1.18
1000+ $1.13

Features

  • Meets or Exceeds the Requirements of ANSI Standards EIA/TIA-422-B and EIA/TIA-423-B and ITU Recommendation V.10 and V.11
  • Operates From Single 5-V Power Supply
  • Wide Common-Mode Voltage Range
  • High Input Impedance
  • TTL-Compatible Outputs
  • High-Speed Schottky Circuitry
  • 8-Pin Dual-In-Line Package

Texas Instruments  SN75157D

The SN75157 is a dual differential line receiver designed to meet Standards EIA/TIA-422-B and -423-B and ITU V.10 and V.11. It utilizes Schottky circuitry and has TTL-compatible outputs. The inputs are compatible with either a single-ended or a differential-line system. The device operates from a single 5-V power supply and is supplied in 8-pin dual-in-line and small-outline packages.

The SN75157 is characterized for operation from 0°C to 70°C.