text.skipToContent text.skipToNavigation

SN75159N

Dual Differential Line Driver With 3-State Outputs

Packaging

Package | PIN: N | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $4.89
10-24 $4.40
25-99 $4.10
100-249 $3.59
250-499 $3.37
500-749 $2.86
750-999 $2.41
1000+ $2.30

Features

  • Meets or Exceeds the Requirements of ANSI EIA/TIA-422-B and ITU Recommendation V.11
  • Single 5-V Supply
  • Balanced Line Operation
  • TTL Compatible
  • High-Impedance Output State for Party-Line Applications
  • High-Current Active-Pullup Outputs
  • Short-Circuit Protection
  • Dual Channels
  • Clamp Diodes at Inputs

Texas Instruments  SN75159N

The SN75159 dual differential line driver with 3-state outputs is designed to provide all the features of the SN75158 line driver with the added feature of driver output controls. There is an individual control for each driver. When the output control is low, the associated outputs are in a high-impedance state and the outputs can neither drive nor load the bus. This permits many devices to be connected together on the same transmission line for party-line applications.

The SN75159 is characterized for operation from 0°C to 70°C.