SN751701PSR

text.skipToContent text.skipToNavigation

SN751701PSR

Line Driver and Receiver

Packaging

Package | PIN: PS | 8
Temp: S (-20 to 70)
Carrier: Cut Tape
Qty Price
1-9 $2.09
10-24 $1.87
25-99 $1.74
100-249 $1.51
250-499 $1.40
500-749 $1.17
750-999 $0.96
1000+ $0.88

Features

  • Meets or Exceeds the Requirements of ANSI TIA/EIA-232-C
  • Wide Range of Supply Voltage VCC = ±4.5 V to ±15 V
  • Low Power ...117 mW (VCC = ±9 V)
  • Receiver Output TTL Compatible
  • Response Control Provides:
    • Input Threshold Shifting
    • Input Noise Filtering

Texas Instruments  SN751701PSR

The SN751701 line driver and receiver is designed to satisfy the requirements of the standard interface between data terminal equipment and data communication equipment as defined by ANSI TIA/EIA-232-E. The driver used is similar to the SN75188. The receiver used is similar to the SN75189A. The device operates over a wide range of supply voltages (VCC = ±4.5 V to ±15 V) from the included reference regulator.