text.skipToContent text.skipToNavigation

SN751730N

Triple Line Driver/Receiver

Packaging

Package | PIN: N | 16
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $5.62
10-24 $5.06
25-99 $4.71
100-249 $4.12
250-499 $3.87
500-749 $3.29
750-999 $2.77
1000+ $2.65

Features

  • Meets or Exceeds the Requirements of IBM® 360/370 Input/Output Interface Specification for 4.5-Mb/s Operation
  • Single 5-V Supply
  • Uncommitted Emitter-Follower Output Structure for Party-Line Operation
  • Driver Output Short-Circuit Protection
  • Driver Input/Receiver Output Compatible With TTL
  • Receiver Input Resistance . . . 7.4 k
  • Ratio Specification for Propagation Delay Time, Low to High/High to Low

IBM is a registered trademark of International Business Machines Corporation.

Texas Instruments  SN751730N

The SN751730 triple line driver/receiver is specifically designed to meet the input/output interface specifications for IBM System 360/370. It also is compatible with standard TTL logic and supply voltage levels.

The low-impedance emitter-follower driver outputs of the SN751730 drive terminated lines, such as coaxial cable or twisted pair. Having the outputs uncommitted allows wired-OR logic to be performed in party-line applications. Output short-circuit protection is provided by an internal clamping network that turns on when the output voltage drops below approximately 2.5 V.

An open line affects the receiver input as does a low-level input voltage.

All the driver inputs and receiver outputs are in conventional TTL configuration and the gating can be used during power-up and power-down sequences to ensure that no noise is introduced to the line by pulling either DE1 or DE2 to a low level.