text.skipToContent text.skipToNavigation

SN75175NSR

Quadruple Differential Line Receiver

Packaging

Package | PIN: NS | 16
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $2.29
10-24 $2.07
25-99 $1.92
100-249 $1.69
250-499 $1.58
500-749 $1.34
750-999 $1.13
1000+ $1.08

Features

  • Meet or Exceed the Requirements of ANSI Standard EIA/TIA-422-B, RS-423-B, and RS-485
  • Meet ITU Recommendations V.10, V.11, X.26, and X.27
  • Designed for Multipoint Bus Transmission on Long Bus Lines in Noisy Environments
  • 3-State Outputs
  • Common-Mode Input Voltage Range -12 V to 12 V
  • Input Sensitivity...±200 mV
  • Input Hysteresis...50 mV Typ
  • High Input Impedance...12 k Min
  • Operate From Single 5-V Supply
  • Low-Power Requirements
  • Plug-In Replacement for MC3486

Texas Instruments  SN75175NSR

The SN65175 and SN75175 are monolithic quadruple differential line receivers with 3-state outputs. They are designed to meet the requirements of ANSI Standards EIA/TIA-422-B, RS-423-B, and RS-485, and several ITU recommendations. These standards are for balanced multipoint bus transmission at rates up to 10megabits per second. Each of the two pairs of receivers has a common active-high enable.

The receivers feature high input impedance, input hysteresis for increased noise immunity, and input sensitivity of ±200 mV over a common-mode input voltage range of ±12 V. The SN65175 and SN75175 are designed for optimum performance when used with the SN75172 or SN75174 quadruple differential line drivers.

The SN65175 is characterized for operation from -40°C to 85°C. The SN75175 is characterized for operation from 0°C to 70°C.