text.skipToContent text.skipToNavigation

SN75176ADR

Differential Bus Transceiver

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $1.29
10-24 $1.15
25-99 $1.07
100-249 $0.91
250-499 $0.84
500-749 $0.69
750-999 $0.55
1000+ $0.49

Features

  • Bidirectional Transceiver
  • Meets or Exceeds the Requirements of ANSI Standards EIA/TIA-422-B and ITU Recommendations V.11
  • Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
  • 3-State Driver and Receiver Outputs
  • Individual Driver and Receiver Enables
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Driver Output Capability ±60 mA Max
  • Thermal-Shutdown Protection
  • Driver Positive-Current Limiting and Negative-Current Limiting
  • Receiver Input Impedance 12 kΩ Min
  • Receiver Input Sensitivity ±200 mV
  • Receiver Input Hysteresis 50 mV Typ
  • Operates From Single 5-V Supply
  • Lower Power Requirements

All trademarks are the property of their respective owners.

Texas Instruments  SN75176ADR

The SN75176A differential bus transceiver is a monolithic integrated circuit designedfor bidirectional data communication on multipoint bus-transmission lines. It is designed forbalanced transmission lines and meets ANSI Standard EIA/TIA-422-B and ITU RecommendationV.11.

The SN75176A combines a 3-state differential line driver and a differential input linereceiver, both of which operate from a single 5-V power supply. The driver and receiver haveactive-high and active-low enables, respectively, that can be externally connected together tofunction as a direction control. The driver differential outputs and the receiver differentialinputs are connected internally to form differential input/output (I/O) bus ports that are designedto offer minimum loading to the bus whenever the driver is disabled or VCC = 0. These ports featurewide positive and negative common-mode voltage ranges making the device suitable for party-lineapplications.

The driver is designed to handle loads up to 60 mA of sink or source current. The driverfeatures positive- and negative-current limiting and thermal shutdown for protection from linefault conditions. Thermal shutdown is designed to occur at a junction temperature of approximately150°C. The receiver features a minimum input impedance of 12 kΩ, an input sensitivity of ±200 mV,and a typical input hysteresis of 50 mV.

The SN75176A can be used in transmission-line applications employing the SN75172 andSN75174 quadruple differential line drivers and SN75173 and SN75175 quadruple differential linereceivers.

The SN75176A is characterized for operation from 0°C to 70°C.